IESNA:LM-63-2002
[TEST]P940560
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16470
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1502.4 1493 1473.3 1456.2 1451.9 1453.6 1458.7 1468.2 1476.7 1479.3
1480.1 1493 1519.5 1563.2 1635.9 1738.7 1863.7 2014.3 2206.9 2436.4
2696.6 3015.1 3401.1 3840.3 4312.9 4820.5 5307.6 5534.5 5202.3 4020.1
2187.2 617.2 189.2 112.1 64.2 26.5 0
1502.4 1497.3 1476.7 1459.6 1455.3 1456.2 1461.3 1470.7 1478.4 1481
1482.7 1496.4 1522.1 1568.3 1639.4 1743 1869.6 2021.2 2218.9 2448.3
2717.2 3045 3446.5 3876.3 4357.4 4877.9 5354.7 5560.1 5150.1 3930.2
2085.4 578.7 183.2 102.7 59.9 24 0
1502.4 1495.5 1475.9 1457.9 1450.2 1451 1453.6 1458.7 1462.2 1465.6
1470.7 1485.3 1512.7 1556.3 1628.2 1723.3 1844.8 1988.6 2174.4 2401.3
2684.6 3039 3455.1 3917.4 4396.8 4905.3 5385.5 5635.5 5331.6 4245.2
2520.3 929.7 248.3 123.3 72.8 28.3 0
1502.4 1492.1 1473.3 1453.6 1443.3 1440.8 1442.5 1443.3 1443.3 1449.3
1457.9 1474.1 1501.5 1544.3 1606 1696.7 1817.4 1964.7 2150.4 2376.4
2682.9 3049.3 3516.7 4043.2 4582.5 5111.6 5605.5 5884.6 5730.5 4927.5
3383.2 1636.8 493.1 179.8 87.3 27.4 0
1502.4 1492.1 1474.1 1453.6 1440.8 1438.2 1439.9 1439.9 1439.9 1446.8
1462.2 1476.7 1499.8 1536.6 1592.3 1676.2 1797.7 1949.3 2135.9 2373.9
2688 3106.7 3646.8 4286.3 4943.8 5532.8 6007.9 6309.2 6345.2 5934.2
4732.3 2846.4 1208.8 308.2 103.6 24 0
1502.4 1489.6 1471.6 1451 1437.3 1434.8 1437.3 1440.8 1440.8 1447.6
1463.9 1475.9 1493.8 1533.2 1592.3 1676.2 1794.3 1949.3 2139.3 2390.1
2718 3168.3 3772.7 4509.8 5258 5907.7 6383.7 6738.1 6955.5 6816.9
5908.6 4148.5 1986.9 624.1 132.7 30.8 0
1502.4 1492.1 1473.3 1451.9 1438.2 1434.8 1436.5 1439.9 1439.9 1446.8
1462.2 1478.4 1501.5 1539.2 1597.4 1683 1802.9 1953.5 2141.9 2379.9
2694 3113.5 3656.3 4286.3 4936.9 5538.7 6035.3 6381.1 6427.3 5975.3
4841.1 2956 1161.7 299.6 86.5 23.1 0
1502.4 1493.8 1475.9 1454.5 1440.8 1437.3 1439.9 1442.5 1445 1451.9
1463 1481 1510.1 1553.8 1616.3 1702.7 1825.1 1974.1 2159.9 2392.7
2700.9 3089.5 3559.5 4072.3 4597.1 5127 5629.5 5911.1 5718.5 4966
3479.9 1672.8 499.1 187.5 89 27.4 0
1502.4 1496.4 1477.6 1457 1445.9 1444.2 1447.6 1454.5 1460.4 1466.4
1474.1 1489.6 1519.5 1566.6 1636.8 1733.5 1854.2 2000.6 2183.8 2405.5
2686.3 3034.8 3443.1 3889.1 4354.8 4858.2 5353 5602.1 5340.1 4441.3
2806.2 1102.6 315.9 150.7 80.5 32.5 0
1502.4 1498.1 1478.4 1457.9 1448.5 1447.6 1453.6 1465.6 1475.9 1481.9
1487.8 1503.3 1531.5 1579.4 1653.1 1756.6 1883.3 2036.6 2224.9 2452.6
2716.3 3044.2 3421.7 3845.4 4295.7 4794.8 5269.9 5456.6 5103.9 3961.9
2171 654 199.5 101 53.9 21.4 0
1502.4 1497.3 1478.4 1457.9 1448.5 1448.5 1454.5 1465.6 1476.7 1481.9
1487 1499.8 1528.9 1574.3 1647.1 1748.1 1873.9 2034 2223.2 2438.9
2698.3 3012.5 3388.3 3814.6 4244.4 4743.5 5228.9 5458.3 5160.4 4080.9
2312.2 726.8 210.6 109.6 56.5 19.7 0
